Schmalz

Ordering information

Suction cup SAOF, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.

Please try again later or contact your local contact person.

SAOF 100x50 NBR-45 G1/4-IG

Part no.: 10.01.05.00587

Flat suction cup (oval) for very dynamic handling of smooth and oily workpieces

Industries: Automotive | Metal

Dimension (LxW)100x50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Product information
Design Data
Design image
Attribute Value
Bmax(S) 54  mm
Bs 48.1  mm
dn 8  mm
G1 G1/4"-F
H 30  mm
LG1 8  mm
Lmax.(S) 106  mm
Ls 101.1  mm
SW1 17  mm
Z (Stroke) 5  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction force (-600mbar) 217  N
Lateral force 181  N
Lateral force oily surface 121  N
Volume 21.8  cm³
Workpiece radius min. (convex) 75  mm
Hose inner diameter (recom.) d 6  mm
Number of folds 0
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 45  Shore A
Weight 73  g
Product family SAOF
Dimension (LxW) 100x50
Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and even workpiece surface - they do not include a safety factor Lateral force: The specified lateral forces are values measured at a vacuum of -0.6 bar with a dry or oily, smooth, flat workpiece surface. Depending on the workpiece surface and its quality, the actual values may deviate from these values Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart