- NEW
VCBL-R 145x145x25 30/40 TV
Part no.: 10.01.12.05432
Vacuum block for grid tables
Dimension (LxW) | 145x145 |
Height H | 25 (mm) |
Grid | 30 x 30 / 40 x 40 mm |
Additional function vacuum block | Touch valve |
Design Data
Design Data

Attribute | Value |
---|---|
B | 145 mm |
B1 | 130 mm |
H | 25 mm |
H1 | 34 mm |
L | 145 mm |
L1 | 130 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Grid | 30 x 30 / 40 x 40 mm |
Repeatability | ± 0.06 mm |
Documentation
Documentation