- NEW
VCMC-K1-HZ-CA 170x165x118.4
Part no.: 10.01.12.05729
Mechanical clamp for narrow and frame parts, 1-circuit console
| Shape | |
| Dimension (LxW) | 170x165 |
| Height H | 118.4 (mm) |
| Stroke Z | 10 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 171.5 mm |
| B1 | 132 mm |
| D | 6 mm |
| H | 118.4 mm |
| L | 175.5 mm |
| L1 | 160.5 mm |
| X1 | 50 mm |
| X2 | 85 mm |
| X3 | 100 mm |
| Z (Stroke) | 10 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | |
| 1’000 N | |
| Design hose type | Hose D = 6 d = 4 |
Documentation
Documentation



