AP-S6-145x145x25
Part no.: 10.01.12.04440
Adapter-Plate AP for usage of Vacuum Blocks VCBL-B and VCBL-S6-CUP
Industries: Wood
| Height H | 25 (mm) |
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 145 mm |
| H | 25 mm |
| H1 | 68.8 mm |
| L | 145 mm |
| L2 | 104 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Applications | For machine tables Flexmatic, Start and Pilot further accessories are required |
Documentation
Documentation






