VCBL-S6-CUP 120x50x85 TV
Part no.: 10.01.12.04626
Vacuum block for SCM/Morbidelli console - Type 6
Industries: Wood
| Dimension (LxW) | 120x50 |
| Height H | 85 (mm) |
| Additional function vacuum block | Touch valve |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50 mm |
| B1 | 129 mm |
| H | 85 mm |
| H1 | 99.5 mm |
| H2 | 77 mm |
| L | 120 mm |
| L1 | 137 mm |
| R1 | 48 mm |
Documentation
Documentation




