SCHE 38-18.5x5 ST VZ
Part no.: 10.01.03.06140
Washer with shoulder
| Outside diameter D | 38 (mm) |
| Internal diameter d | 18.5 (mm) |
| Length L1 | 5 (mm) |
| Material | Steel |
| Surface | galvanised |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 38 mm |
| d | 18.5 mm |
| D2 | 30 mm |
| L | 3 mm |
| L1 | 5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Steel |
| Surface | galvanised |
Documentation
Documentation
