- PHASE-OUT ITEM
FMP-SW90 1036 5R36 SPB2-20P G60
Part no.: 10.01.38.03100
Vacuum area gripping system for external vacuum generator, with flow resistors
Industries: Universal
| Length L | 1036 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R36 |
| Shape fittings | Straight |
| Outside diameter D | 60 (mm) |
| Weight | 5.2 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| D | 60 mm |
| H | 82.7 mm |
| H1 | 128.2 mm |
| H2 | 33 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 46 mm |
| L | 1'036 mm |
| L2 | 996 mm |
| L3 | 90 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R36 |
| Number of suction cells | 137 |
| Suction force at -250 mbar | 350 N |
| Weight | 5.2 kg |
| Sealing element | Suction Cups |
| Required suction capacity for pu = -0.25 bar | 750 l/min |
| Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


































