BCG 50 NBR-ESD-55 SC095
Part no.: 10.01.06.04576
Bellows suction cup (round) for high volumeflow with optimum adaption to uneven surfaces
Size | 50 |
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
d2 | 33 mm |
Dmax(S) | 52 mm |
Ds | 49.4 mm |
H | 22 mm |
Z (Stroke) | 8 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Suction cup material | Nitrile rubber NBR-ESD |
Material hardness [Shore A] | 55 Shore A |
Weight | 11 g |
Documentation
Documentation