AD-ST-G S-M8-4 B-M12-4 A
Part no.: 21.04.05.00579
Adapter plug, straight
Voltage | 60V-DC / 48V-AC |
Pressure range (operating pressure) [bar] | bar |
Material | Plastics |
Operating temperature | °C |
Rated current | 4 (A) |
Voltage DC | 60 V - DC / 48 V |
Protection type IP | IP 67 |
Electrical connection | Male connect M8, 4 pole |
Connection 2 | Female connector M12, 4-pole |
Documentation
Documentation