SCHR KN6039 3x40 A2 T10
Part no.: 20.10.03.00067
Counter sink screw
Outside diameter D | 3 (mm) |
Length L | 40 (mm) |
Material | Austenitic stainless steel |
Weight | 1.7 (g) |
Design Data
Design Data
Attribute | Value |
---|---|
D | 3 mm |
L | 40 mm |
Documentation
Documentation