- NEW
FINGER-MODULE-5C-B-AL-SI-FOOD
Part no.: 10.13.04.00908
Finger module mGrip
Industries: Food
| Finger element | Module |
| Application | Basic |
| Shape | Compact |
| Number of folds | 5 |
| Length L | 32 (mm) |
| Width B | 45 (mm) |
| Height H | 114.3 (mm) |
| Thread G1 | G1/8"-F |
| Thread length LG1 | 8 (mm) |
| Thread G2 | M4-F |
| Thread length LG2 | 8 (mm) |
| Weight | 111 (g) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 45 mm |
| G1 | G1/8"-F |
| G2 | M4-F |
| H | 114,3 mm |
| H1 | 120,4 mm |
| L | 32 mm |
| LG1 | 8 mm |
| LG2 | 8 mm |
| X1 | 36 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material characteristics | for food contact |
| Suction cup material | Silicone SI |
| Nipple material | Aluminum |
| Number of folds | 5 |
| Shape | Compact |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation










