P-LEIT-LK B-M12-5 5m OK
Part no.: 21.04.05.00352
Power cable M12 L-coded
| Rated current | 16 (A) |
| Voltage | 63V-DC |
| Protection type IP | IP 68 |
| Electrical connection | Fem connect M12, 5 pol |
| Cable length Lk | 5 (m) |
| Connection 2 | Open cable end |
| Number of poles | 5 |
| Number of wires | 5 |
| Wire area | 2.5 (cm²) |
| Material hose | PUR cable |
| Color |
Documentation
Documentation
