GK 88.25x12x49.7 SCPMicb-Q
Part no.: 10.02.02.07994
Basic body (cube-shaped-inst.) fully assembled
| Pressure range (operating pressure) [bar] | bar |
| Length L | 88.25 (mm) |
| Width B | 12 (mm) |
| Height H | 49.7 (mm) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pressure range (operating pressure) [bar] | bar |