SBS 20 HF M5-IG NBR-ESD/AL
Part no.: 10.01.01.14809
Floating suction cup for handling sensitive workpieces
Industries: Electronics
| Diameter | 20 (mm) |
| Shape | High flow |
| Compressed air connection | M5-F |
| Material | NBR-ESD/AL |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 22,2 mm |
| D | 20 mm |
| G1 | M5-F |
| G2 | M3-F |
| G3 | M5-F |
| H | 17 mm |
| H1 | 17,5 mm |
| LG1 | 5 mm |
| LG2 | 6 mm |
| LG3 | 6 mm |
| X1 | 15 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Holding force | 3 N |
| Air consumption | 8,4 m³/h |
| Air consumption [l/min] | 140 l/min |
| Pressure range (operating pressure) [bar] | 1.0 ... 6.0 bar |
| Weight | 12 g |
| Product family | SBS-ESD |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

