- PHASE-OUT ITEM
FXP-SVK 1432 5R18 N10SU
Part no.: 10.01.38.02956
Vacuum area gripping system with integrated pneumatic vacuum generator and ball check valves
Industries: Universal
| Length L | 1432 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R18 |
| Design vacuum generator | Multi-stage ejector SEMP |
| Air consumption [l/min] | 1000 (l/min) |
| Weight | 6.3 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21,6 mm |
| H | 60 mm |
| H1 | 99 mm |
| H2 | 10 mm |
| H3 | 7,7 mm |
| H4 | 5,5 mm |
| H5 | 28 mm |
| L | 1 432 mm |
| L2 | 1 392 mm |
| L3 | 154 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R18 |
| Air consumption [l/min] | 1 000 l/min |
| Sealing element | Sealing Foam |
| Weight | 6,3 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Vacuum Area Gripping System with Foam SU
Vacuum area gripping system with sealing foam SU for handling glass surfaces with very sensitive coating types. The special fabric on the suction area of the gripper prevents scratches and contamination of the workpiece surface.




































