- NEW
ZUB GRIPSTER ADAPTER PLATE SCHMALZ
Part no.: 13.05.01.00122
Accessories
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 120 mm |
| B | 111 mm |
| H | 40,6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 0,29 kg |
Coming soon and already available for pre-order now
The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

