BE-20-0-F
Part no.: 11.01.41.00021
Operating unit for vacuum tube
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 106 mm |
| H | 269 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Lift capacity | 20 kg |
| Weight | 0,72 kg |
| Category | Operating unit |
Part no.: 11.01.41.00021
Operating unit for vacuum tube
| Attribute | Value |
|---|---|
| B | 106 mm |
| H | 269 mm |
| Attribute | Value |
|---|---|
| Lift capacity | 20 kg |
| Weight | 0,72 kg |
| Category | Operating unit |