- NEW
VCBL-N 145x145x97 30/40 AS+TV
Part no.: 10.01.12.05562
Block suction cup for nesting table and grid table
Dimension (LxW) | 145x145 |
Height H | 97 (mm) |
Grid | 30 x 30 / 40 x 40 mm |
Additional function vacuum block | Lift-off system and sensing valve |
Design Data
Design Data

Attribute | Value |
---|---|
B1 | 130 mm |
H | 97 mm |
H1 | 99.6 mm |
L1 | 130 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Grid | 30 x 30 / 40 x 40 mm |
Repeatability | ± 0.06 mm |
Documentation
Documentation