Schmalz

Ordering information

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp

Please try again later or contact your local contact person.

VSL 19-13 PVC-DS KL-TR

Part no.: 10.07.09.00016

Hose for vacuum and compressed-air systems

Industries: Universal

Outside diameter D19.2 (mm)
Internal diameter d13 (mm)
Length max.50 (m)
Material hosePVC with wire spiral
Bending radius min.85 (mm)
Pressure range (operating pressure) [bar]-0.90 ... 5.00 bar
Operating temperature-15 ... 65 °C
ColorClear-transparent
Product information
Design Data
Design image
Attribute Value
d 13  mm
D 19,2  mm
Technical Data
Attribute Value
Design hose type 19-13
Pressure range (operating pressure) [bar] -0.90 ... 5.00 bar
Operating temperature -15 ... 65 °C
Bending radius min. 85  mm
Length max. 50  m
Weight / Meter 190  g/m
Weight / Meter 0,19  kg/m
Material hose PVC with wire spiral
Product family VSL
Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart