SET SCHRAUBE FED-SCHE M8x65
Part no.: 10.07.13.00178
Assembly set for connecting 2 interlocking pipe tooling components
Industries: Automotive | Metal
| contains | SCHRAUBE |
| and | FED-SCHE |
| Thread G | M8 |
| Length L | 65 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Thread G | M8 |
| L | 65 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| contains | SCHRAUBE |
| and | FED-SCHE |
| Product family | SXT |
Documentation
Documentation
