GEH-DECK 170x22.5x91.7 IMP FMHD
Part no.: 10.01.40.00754
Housing cover (cube-shaped-inst.) fully assembled
Length L | 170 (mm) |
Width B | 22.5 (mm) |
Height H | 91.7 (mm) |
Control valve | Impulse valve |
Additional function area gripper | Solenoid valve |
Utilization design | Vacuum area gripping system FMHD |
Documentation
Documentation