Schmalz

Thin Glass Grippers

A feature of the thin glass gripper from Schmalz is its gentle and contamination free handling. The high suction capacity and large effective suction area enable secure handling of workpieces even in dynamic processes. This area gripper is used, for example, for handling of very thin display glass in automated or partially automated processes.

Industry sector
Product family

Thin Glass Grippers STGG

  • Suction area: 100 x 55 mm and 170 x 105 mm
  • Material suction area: PEEK
  • Suction rate: 31 to 235 l/min

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.