SPI 24 PE SPB4-30
Part no.: 10.01.06.02855
Suction cup insert for reinforcing and anti-rotation of suction cups
Industries: Packaging
| Size | 24 |
| Material | Polyethylene |
| Utilization | SPB4-30 |
Design Data
Design Data

| Attribute | Value |
|---|---|
| D | 24 mm |
| H | 9,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Utilization | SPB4-30 |
| Material | Polyethylene |
| Weight | 0,8 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
