Schmalz

Please try again later or contact your local contact person.

  • NEW

SFF 10 HT1-ESD-60 SC030

Part no.: 10.01.01.16210

Flat suction cups (round) for the gentle handling of thin and flexible workpieces

Industries: Electronics

Size10
Suction cup materialHigh temperature material HT1-ESD
Material hardness [Shore A]60 (Shore A)
Product familySFF
Number of folds0
Design Data
Design image
Attribute Value
Dmax(S) 11  mm
Dk 9,3  mm
Ds 10  mm
d 5,5  mm
d1 7,3  mm
H 10,4  mm
H2 4,2  mm
H3 5,9  mm
Z (Stroke) 0,7  mm
Technical Data
Attribute Value
Pull-off force 3  N
Suction force (-600mbar) 2,7  N
Volume 0,25  cm³
Size 10
Number of folds 0
Suction cup material High temperature material HT1-ESD
Material hardness [Shore A] 60  Shore A
Workpiece radius min. (convex) 8  mm
Nipple family SC 030
Weight 0,4  g
Product family SFF
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart