CSKS-SCH-125-5000-SRA105-2614-EL
Part no.: 14.05.01.00375
Complete jib crane for incl. chain hoist and plug fixation
with | Chain hoist |
Lift capacity | 125 (kg) |
Overall height | 3130 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
L | 5.000 mm |
L1 | 210 mm |
L2 | 1.040 mm |
L3 | 210 mm |
L4 | 515 mm |
L5 | 180 mm |
L6 | 400 mm |
H | 3.130 mm |
H1 | 505 mm |
H3 | 31 mm |
d | 15 mm |
d1 | 20 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Lift capacity | 125 kg |
Weight | 188 kg |
Lifting speed (max.) | 8 m/min |
Lifting speed (min.) | 2 m/min |
Number of chain strands | 1 |
Primary voltage | 400V - AC3 |
Frequency | 50 Hz |
Protection type IP | IP 65 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Complete package: aluminum crane, ready to plug, load capacity: 125 kg, jib: 5,000 mm
Supplied as a complete functional package.
- Fast and durable chain hoist (speed 8/2 m/min)
- 5 % Online Shop discount (for invoice and delivery address in Germany)
- 24 months ensure
- plus delivery & mounting