CSKS-SCH-500-5000-SRA180-2621-EL
Part no.: 14.05.01.00381
Complete jib crane for incl. chain hoist and plug fixation
with | Chain hoist |
Lift capacity | 500 (kg) |
Overall height | 3635 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
L | 5.000 mm |
L1 | 290 mm |
L2 | 1.040 mm |
L3 | 210 mm |
L4 | 520 mm |
L5 | 300 mm |
L6 | 860 mm |
H | 3.635 mm |
H1 | 1.005 mm |
H3 | 31 mm |
d | 15 mm |
d1 | 20 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Lift capacity | 500 kg |
Weight | 452 kg |
Lifting speed (max.) | 8 m/min |
Lifting speed (min.) | 2 m/min |
Number of chain strands | 1 |
Primary voltage | 400V - AC3 |
Frequency | 50 Hz |
Protection type IP | IP 65 |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Complete package: aluminum crane, ready to plug, load capacity: 500 kg, jib: 5,000 mm
Supplied as a complete functional package.
- Fast and durable chain hoist (speed 8/2 m/min)
- 5 % Online Shop discount (for invoice and delivery address in Germany)
- 24 months ensure
- plus delivery & mounting