VCBL-K2 130x30x125 Q
Part no.: 10.01.12.02120
Vacuum block for Schmalz 2-circuit console
Industries: Wood
| Dimension (LxW) | 130 x 30 |
| Dimension suction plate bottom | 140 x 115 mm |
| Height H | 125 (mm) |
| Arrangement | crossways |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| H | 125 mm |
| H2 | 87,7 mm |
| L | 130 mm |
| L1 | 140 mm |
| L2 | 100 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 140x115 mm |
| Weight | 0,72 kg |
Documentation
Documentation








