SLG 199x111 X BALG 6
Part no.: 10.01.11.06584
Ready-to-connect 3D printed lightweight gripper for customer- specific applications
Shape | Integrated vacuum generation |
Length L | 199 (mm) |
Width B | 111 (mm) |
Suction cup type | Bellows suction cups |
Number of suction cells | 6 |
Number of ejectors | 2 |
Design Data
Design Data

Attribute | Value |
---|---|
B | 111 mm |
d1 | 8 mm |
H3 | 109 mm |
L | 199 mm |
L1 | 221 mm |
X1 | 78 mm |
Y1 | 68 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation