SLG 219x179 X BALG 8
Part no.: 10.01.11.06585
Ready-to-connect 3D printed lightweight gripper for customer- specific applications
Shape | Integrated vacuum generation |
Length L | 219 (mm) |
Width B | 179 (mm) |
Suction cup type | Bellows suction cups |
Number of suction cells | 8 |
Number of ejectors | 2 |
Design Data
Design Data

Attribute | Value |
---|---|
B | 179 mm |
d1 | 10 mm |
H3 | 114 mm |
L | 219 mm |
L1 | 271 mm |
X1 | 88 mm |
Y1 | 68 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation