ERS SNG-V 6 1.2 5
Part no.: 10.01.29.00546
Set of spare parts
Utilization design | Needle gripper |
Size | V |
contains | 2 needle wedges mounted |
Number of needles | 6 |
Needle diameter | 1.2 (mm) |
Needle stroke Z(NA) | 5 (mm) |
Technical Data
Technical Data
Attribute | Value |
---|---|
Needle diameter | 1,2 mm |
Number of needles | 6 |
Documentation
Documentation