SAOB 60x30 NBR-60 G1/4-IG MOD
Part no.: 10.01.06.04898
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Industries: Sheet metal / automotive
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Connection | G1/4-IG |
| Number of folds | 1.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 31 mm |
| Bmax(S) | 33 mm |
| Bs | 30,6 mm |
| dn | 4 mm |
| G1 | G1/4"-F |
| H | 33,3 mm |
| L1 | 55,7 mm |
| LG1 | 11 mm |
| Lmax.(S) | 63 mm |
| Ls | 60,6 mm |
| SW1 | 22 mm |
| Z (Stroke) | 7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 38 N |
| Pull-off force | 69,5 N |
| Lateral force | 72,5 N |
| Lateral force oily surface | 41,7 N |
| Volume | 10,5 cm³ |
| Workpiece radius min. (convex) | 18 mm |
| Hose inner diameter (recom.) d | 4 mm |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 Shore A |
| Number of folds | 1,5 |
| Weight | 69 g |
| Product family | SAOB |
Documentation
Documentation






