FG 25 NBR-ESD-55 N062

Part no.: 10.01.06.04459

Bellows suction cup (round) for very uneven workpieces

Size25
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 Shore A
Number of folds2.5
FG 25 NBR-ESD-55 N062
Attribute Value
d 4.50 mm
d2 10 mm
D1 25 mm
Dk 10 mm
Dmax(S) 26 mm
Ds 23 mm
H 34 mm
H2 3.80 mm
H3 9 mm
Z (Stroke) 18 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 4.71 N
Pull-off force 19 N
Volume 5.22 cm³
Curve radius (min) (convex) 30 mm
Size 25
Number of folds 2.50
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55 Shore A
Weight 3.90 g
Product family FG

Ordering information: FG 25 NBR-ESD-55 N062