PSPF 43 SI-30/55 G3/8-IG
Part no.: 10.01.06.05600
2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages
Industries: Packaging
| Size | 43 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 30 (Shore A) |
| Material hardness | 55 (Shore A) |
| Product family | PSPF |
| Number of folds | 3.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Z (Stroke) | 19,3 mm |
| d2 | 18,2 mm |
| dn | 11 mm |
| Dmax(S) | 43,5 mm |
| Ds | 43 mm |
| G1 | G3/8"-F |
| G1 | G3/8-IG |
| H | 64,1 mm |
| LG1 | 12 mm |
| SW1 | 22 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 3,5 |
| Size | 43 |
| Suction cup material | Silicone SI |
| Suction force (-600mbar) | 40 N |
| Product family | PSPF |
| Volume | 16,65 cm³ |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


