PSPF 43 SI-30/55 SC080
Part no.: 10.01.06.05244
2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages
| Size | 43 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 30 (Shore A) |
| Material hardness | 55 (Shore A) |
| Material characteristics | FDA-compatible |
| Number of folds | 3.5 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Z (Stroke) | 19,3 mm |
| d | 16 mm |
| d1 | 19,6 mm |
| d2 | 18,2 mm |
| Dk | 21 mm |
| Dmax(S) | 43,5 mm |
| Ds | 43 mm |
| H | 46,6 mm |
| H2 | 13 mm |
| H3 | 14,4 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 3,5 |
| Size | 43 |
| Suction cup material | Silicone SI |
| Suction force (-600mbar) | 40 N |
| Product family | PSPF |
| Material hardness [Shore A] | 30 Shore A |
| Material hardness | 55 Shore A |
| Material characteristics | FDA-compatible |
| Volume | 16,65 cm³ |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
