SFF 30 SI-55 SC040
Part no.: 10.01.01.13749
Flat suction cups (round) for the gentle handling of thin and flexible workpieces
Industries: Packaging
| Size | 30 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SFF |
| Number of folds | 0 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 31,5 mm |
| Dk | 14,8 mm |
| Ds | 30 mm |
| d | 7,5 mm |
| d1 | 10,4 mm |
| H | 13,5 mm |
| H2 | 4,7 mm |
| H3 | 6,8 mm |
| Z (Stroke) | 2 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 25,1 N |
| Suction force (-600mbar) | 25,1 N |
| Volume | 1,67 cm³ |
| Size | 30 |
| Number of folds | 0 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 Shore A |
| Workpiece radius min. (convex) | 30 mm |
| Nipple family | SC 040 |
| Weight | 2,5 g |
| Product family | SFF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



