SFF 25 NBR-ESD-55 G1/8-IG
Part no.: 10.01.01.14675
Flat suction cup (round) for dynamic handling of thin and flexible workpieces
Industries: Electronics
| Size | 25 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Product family | SFF |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Dmax(S) | 26,5 mm |
| Ds | 25 mm |
| dn | 4 mm |
| G1 | G1/8-IG |
| LG1 | 8 mm |
| H | 27,2 mm |
| SW1 | 14 mm |
| Z (Stroke) | 1,7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Pull-off force | 17,9 N |
| Suction force (-600mbar) | 17,9 N |
| Volume | 1,2 cm³ |
| Size | 25 |
| Number of folds | 0 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 7,1 g |
| Product family | SFF |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


