SVN G1/4-AG N013
Part no.: 10.05.03.00066
Connection nipple with integrated check valve
Industries: Universal
| Thread G1 | G1/4"-M |
| Key width SW1 | 17 (mm) |
| Interface nipple family | N013 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 12,5 mm |
| D2 | 8,5 mm |
| G1 | G1/4"-M |
| L | 5 mm |
| L1 | 28,5 mm |
| LG1 | 10 mm |
| SW1 | 17 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Required suction capacity for pu = -0.3 bar | 2,3 m³/h |
| Required suction capacity for pu = -0.3 bar | 38,3 l/min |
| Required suction capacity for pu = -0.6 bar | 3,3 m³/h |
| Required suction capacity for pu = -0.6 bar | 55 l/min |
| Flow rate max. | 27 m³/h |
| Flow rate max. vacuum | 450 l/min |
| Weight | 9 g |
| Product family | SVN |
Circuit diagram
Circuit diagram
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
