- NEW
STEC-BOLZ 8x35
Part no.: 18.05.08.00022
Socket pin
Outside diameter D | 8 (mm) |
Length L | 35 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
L | 35 mm |
D | 8 mm |
Part no.: 18.05.08.00022
Socket pin
Outside diameter D | 8 (mm) |
Length L | 35 (mm) |
Attribute | Value |
---|---|
L | 35 mm |
D | 8 mm |