VCBL-K2-PRO 130x30x100 L
Part no.: 10.01.12.04092
Vacuum block for Schmalz 2-circuit console
Industries: Wood
| Version | PRO |
| Dimension (LxW) | 130x30 |
| Dimension suction plate bottom | 160x115 mm |
| Height H | 100 (mm) |
| Arrangement | longways |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| H | 100 mm |
| H2 | 78 mm |
| L | 130 mm |
| L1 | 160 mm |
| L2 | 89 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension suction plate bottom | 160x115 mm |
Documentation
Documentation











