DI-PL 591.5x128 5R18 LL-12x5 O10 PZ4
Part no.: 10.01.46.00127
Sealing plate for area gripper FEL
Length L | 591.5 (mm) |
Width B | 128 (mm) |
Height H | 10 (mm) |
Material type | Foam O, Height 10 mm |
Additional function area gripper | Adhesive tape on one side |
Utilization design | Vacuum area gripping system |
Documentation
Documentation