NUT-STEI 17x10.6 M6-IG
Part no.: 25.09.06.00048
Nut for profile slot
Length L | 17 (mm) |
Width B | 10.6 (mm) |
Height H | 6.4 (mm) |
Thread G1 | M6-F |
Shape mounting elements | half-round |
Technical Data
Technical Data
Attribute | Value |
---|---|
Applications | Sliding block M6 for slot on the top of the gripper |
Documentation
Documentation