ASK S-M12-4-D 1000 S-M12-4-D
Part no.: 21.04.05.00353
Connection cable
Voltage DC | 60 V - DC / 48 V |
Electrical connection | |
Connection 2 | Plug M12, 4-pole |
Number of poles | 4 |
Wire area | 0.14 (cm²) |
Material hose | PUR cable |
Documentation
Documentation
Part no.: 21.04.05.00353
Connection cable
Voltage DC | 60 V - DC / 48 V |
Electrical connection | |
Connection 2 | Plug M12, 4-pole |
Number of poles | 4 |
Wire area | 0.14 (cm²) |
Material hose | PUR cable |