SBB-230V-AC-ST/ABS-LUE SB
Part no.: 10.04.04.00234
Silencer box for reduction of the noise level
Utilization design | Blower SB |
Voltage DC | 230 V - AC |
Material | Steel / ABS |
Thread G1 | G2"-M |
Length L | 661 (mm) |
Width B | 586 (mm) |
Height H | 563 (mm) |
Design Data
Design Data

Attribute | Value |
---|---|
B | 586 mm |
B2 | 70 mm |
B3 | 213 mm |
d1 | 13.5 mm |
G1 | G2"-M |
G5 | M10-F |
H | 563 mm |
H1 | 610 mm |
H2 | 529 mm |
H3 | 53 mm |
H4 | 81 mm |
H5 | 103 mm |
L | 661 mm |
L1 | 794 mm |
L2 | 125 mm |
X1 | 480 mm |
Y1 | 420 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation