SA-NIP N016 G1/8-AG DN350
Part no.: 10.01.06.05735
Suction cup connection nipple
Nipple family | N 016 |
Thread G1 | G1/8"-M |
Length L1 | 20 (mm) |
Fitting length | 6 (mm) |
Nominal diameter dn | 3.5 (mm) |
Material | Aluminum |
Design Data
Design Data

Attribute | Value |
---|---|
dn | 3.5 mm |
D | 6.5 mm |
D2 | 5.8 mm |
G1 | G1/8"-M |
L | 6 mm |
L1 | 20 mm |
L2 | 4 mm |
L3 | 2.5 mm |
LG1 | 7.5 mm |
SW1 | 14 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Nipple family | N 016 |
Material | Aluminum |
Weight | 4.1 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation