- NEW
FSGA 53 NK-45 G1/4-AG FP80
Part no.: 10.01.06.06339
Bellows suction cup (round) with optimal adaptation to uneven surfaces
Industries: Wood
| Size | 53 |
| Number of folds | 1.5 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 (Shore A) |
| Nipple material | Aluminum |
| Additional function suction cup | with flight pin 80 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Additional function suction cup | with flight pin 80 |
| H | 38 mm |
| dn | 0,7 mm |
| d2 | 33 mm |
| G1 | G1/4"-M |
| LG1 | 11 mm |
| SW1 | 17 mm |
| Z (Stroke) | 15 mm |
| Ds | 50 mm |
| Dmax(S) | 60 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Number of folds | 1,5 |
| Size | 53 |
| Suction cup material | Natural rubber NK |
| Material hardness [Shore A] | 45 Shore A |
| Suction force (-600mbar) | 51,3 N |
| Product family | FSGA |
| Workpiece radius min. (convex) | 100 mm |
| Pull-off force | 95 N |
| Volume | 26,49 cm³ |
| Weight | 27 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



