- NEW
WELLE 19x42 PSSG
Part no.: 10.01.54.00018
Shaft
Outside diameter D | 19 (mm) |
Length L | 42 (mm) |
Utilization design | PSSG |
Design Data
Design Data
Attribute | Value |
---|---|
G1 | M6-M |
L | 42 mm |
D | 19 mm |
G2 | M6-F |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.