DR 46/36x5 S05 EPDM-15 KE
Part no.: 10.01.06.01678
Gasket made from special foam for optimal sealing of structured surfaces
Outside diameter D | 46 (mm) |
Internal diameter d | 36 (mm) |
Height H | 5 (mm) |
Sealing material | EPDM |
Material hardness [Shore A] | 15 (Shore A) |
Additional function area gripper | Adhesive tape on one side |
Design Data
Design Data
Attribute | Value |
---|---|
D | 46 mm |
d | 36 mm |
H | 5 mm |
L | 5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Weight | 0.5 g |
Documentation
Documentation