• Hose-free Schmalz clamping system for console tables from SCM / Morbidelli, fully compatible with original equipment
  • The Adapter-Plates are positioned directly onto the vacuum supply on the consoles
  • Equipping the ISAP-S with up to four additional Mono-Bases and suction cups
  • Particularly suitable for narrow and bent workpieces with small suction surfaces and delicate molds
  • Overall height can be adapted with the spacer rings
  • TV system from SCM = S1 system from Schmalz (width of the console 72.5 mm)
  • TVN System from SCM = S4 System from Schmalz (width of the console 109 mm)
Product Highlights
  • Ideal for narrow and curved workpieces, as plates and suction cups can be flexibly combined
  • Freely positionable suction cups and Mono-Bases allow almost any clamping layout
  • Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times
  • Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools
Adapter-Plates ISAP-S
  • Adapter-Plate (1) base plate
  • Dovetail mount (2) for mechanical pre-fastening on SCM / Morbidelli consoles
  • Sealing frame (3) optimized to allow easy repositining of the Adapter-Plate on the console; and sealing magnet (4)
  • Mono-Base (5) for positioning on top of the vacuum openings of the Adapter-Plate and suction cup (7) for fixing the workpiece are available as accessories
  • Spacer ring (6) for adjusting the height to the machining height of the machine
  • Vacuum system for SCM consoles
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups

Filter by