• Plugs (VEE-PL C) for sealing of unneeded tube connections
  • Plugs in closed design (VEE-PL P) or subdividing the VEE into several suction zones (multi-picking)
  • Fully automated filling of cartons in case packers
  • Use in primary and secondary packaging processes
  • Feeding of products in top-loading machines, carton and tray erectors
  • Application in flexible packaging machines with frequent format changes
Product Highlights
  • FDA-compliant materials for use in the food sector
  • Partitioning of vacuum end effectors enables multi-picking applications
  • Ready-to-connect end effectors starting at 150 g net weight, ideal for high-speed applications
  • FDA- and BfR-compliant high-performance thermoplastic, resistant to alkaline cleaning solutions
  • On request, we can supply a completely assembled and ready-to-connect gripper
  • Plugs in closed version (VEE-PL C) made from FDA-compliant polyphenylsulfone PPSU
  • Plugs (VEE-PL P) made from FDA-compliant Silicone SI for subdivision into suction zones
  • Basic modules with 1, 2 or 4 connections
  • Connecting node from connector top and connector bottom with different connectors
  • Vacuum suction cups (freely selectable from the Schmalz range)
  • Connecting tubes and plugs for gripper assembly and segmentation into different vacuum zones
  • Material: Silicone SI for VEE-PL P and polyphenylsulfone PPSU (FDA-approved material) for VEE-PL C
The matching documentation for this product is available in this section.

Documents

Choose language

Filter by