Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
for | Mitsubishi |
Type | RV-5AS |
contains | Suction cup |
and | Screws |
Degree of evacuation | 60 % |
Attribute | Value |
---|---|
Lk | 107 mm |
D | 90 mm |
D2 | 20 mm |
D mk1 | 46 mm |
D mk2 | 31.50 mm |
G1 | M4-F |
G2 | G1/4"-F |
G3 | M5-M |
G4 | M12-M |
L | 88.40 mm |
L1 | 96.40 mm |
LG1 | 6 mm |
LG2 | 11.50 mm |
Attribute | Value |
---|---|
Suction rate (max.) | 1.60 l/min |
Degree of evacuation | 60 % |
Voltage DC | 24V - DC |
Rated power | 7.20 W |
Rated current | 0.30 A |
Electrical connection | Elbow con M12, 8 pole |
Operating temperature | 0 ... 40 °C |
Protection type IP | IP 40 |
Weight | 854.90 g |
for | Mitsubishi |
Product family | ROB-SET-ECBPM |
Ordering information: ROB-SET ECBPMi MIT
The robot set ECBPM is delivered unassembled. The delivery consists of:
Available accessories: electrical vacuum generator ECBPM, flange plate FLAN-PL, suction cup SFF / SPB1